??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SPDL2012-181-2P-T
Bill of material
SPDL2012-181-2P-T
Part Number
SPDL2012-181-2P-T
Description
2 Line SMD Common Mode Choke, 180Ohm ±25% Impedance@100MHz
Impedence Z Typical
180 Ohm @ 100MHz
Insulation Resistance Min.
10 Ohm
Rated Current
350 mA
Rated Voltage Max
50 V
DCR Max
0.35 Ohm
Tolerance(±)
0.25 %
Operating Temperature
-40 to 125 °C
Width
1.2 mm
Height
1.2 mm
Length
2 mm
AECQ-200
Yes
미리보기
3D
2D
CAD모델 다운로드