??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-10-R33M
Bill of material
SLPPI2520-10-R33M
Part Number
SLPPI2520-10-R33M
Description
High Power Inductor, 0.33uH, 20 Ohm, 4.8A, Surface Mount, Bulk
I sat
5,8 A
I rms
4,8 A
Inductance
0,33 µH
DCR
20 Ohm
Max Height
1 mm
Dimensions Max
2.5 * 2.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Сваляне на CAD модели