??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-18-6R8M-TR
Bill of material
SLPPI05-18-6R8M-TR
Part Number
SLPPI05-18-6R8M-TR
Description
High Power Inductor, 6.8uH, 86 Ohm, 2.8A, Surface Mount
I sat
3 A
I rms
2,8 A
Inductance
6,8 µH
DCR
86 Ohm
Max Height
1,6 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models