??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-18-2R2M-TR
Bill of material
SLPPI05-18-2R2M-TR
Part Number
SLPPI05-18-2R2M-TR
Description
High Power Inductor, 2.2uH, 35 Ohm, 4.7A, Surface Mount
I sat
7,4 A
I rms
4,7 A
Inductance
2,2 µH
DCR
35 Ohm
Max Height
1,6 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
下載CAD模型