??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-15-R68M
Bill of material
SLPPI05-15-R68M
Part Number
SLPPI05-15-R68M
Description
High Power Inductor, 0.68uH, 14.5 Ohm, 8A, Surface Mount
I sat
13 A
I rms
8 A
Inductance
0,68 µH
DCR
14,5 Ohm
Max Height
1,3 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models