??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI05-15-1R5M
Bill of material
SLPPI05-15-1R5M
Part Number
SLPPI05-15-1R5M
Description
High Power Inductor, 1.5uH, 34 Ohm, 5A, Surface Mount
I sat
8,2 A
I rms
5 A
Inductance
1,5 µH
DCR
34 Ohm
Max Height
1,3 mm
Dimensions Max
5.5*5.2 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
CAD modeli indir