??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-15-R22M-TR
Bill of material
SLPPI04-15-R22M-TR
Part Number
SLPPI04-15-R22M-TR
Description
High Power Inductor, 0.22uH, 8.8 Ohm, 11A, Surface Mount, Tape and Reel
I sat
15 A
I rms
11 A
Inductance
0,22 µH
DCR
8,8 Ohm
Max Height
1,3 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Сваляне на CAD модели