??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-12-4R7M
Bill of material
SLPPI04-12-4R7M
Part Number
SLPPI04-12-4R7M
Description
High Power Inductor, 4.7uH, 143 Ohm, 1.8A, Surface Mount, Bulk
I sat
2,8 A
I rms
1,8 A
Inductance
4,7 µH
DCR
143 Ohm
Max Height
1 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Descarga de modelos CAD