??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-10-R47M-TR
Bill of material
SLPPI04-10-R47M-TR
Part Number
SLPPI04-10-R47M-TR
Description
High Power Inductor, 0.47uH, 18.5 Ohm, 7A, Surface Mount, Tape and Reel
I sat
9 A
I rms
7 A
Inductance
0,47 µH
DCR
18,5 Ohm
Max Height
0,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Pobierz modele CAD