??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI04-02-6R8M-TR
Bill of material
SLPPI04-02-6R8M-TR
Part Number
SLPPI04-02-6R8M-TR
Description
High Power Inductor, 0.68uH, 103 Ohm, 2A, Surface Mount, Tape and Reel
I sat
3 A
I rms
2 A
Inductance
0,68 µH
DCR
103 Ohm
Max Height
1,8 mm
Dimensions Max
4.4 * 4.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Stáhnout CAD model