??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-15-1R5M-TR
Bill of material
SLPPI03-15-1R5M-TR
Part Number
SLPPI03-15-1R5M-TR
Description
High Power Inductor, 1.5uH, 60 Ohm, 3A, Surface Mount, Tape and Reel
I sat
4,8 A
I rms
3 A
Inductance
1,5 µH
DCR
60 Ohm
Max Height
1,3 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
下載CAD模型