??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-R47M-TR
Bill of material
SLPPI03-12-R47M-TR
Part Number
SLPPI03-12-R47M-TR
Description
High Power Inductor, 0.47uH, 25 Ohm, 4.2A, Surface Mount, Tape and Reel
I sat
7,2 A
I rms
4,2 A
Inductance
0,47 µH
DCR
25 Ohm
Max Height
1 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Tape and Reel
미리보기
3D
2D
CAD모델 다운로드