??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-12-R11M
Bill of material
SLPPI03-12-R11M
Part Number
SLPPI03-12-R11M
Description
High Power Inductor, 0.12uH, 5.5 Ohm, 9A, Surface Mount, Bulk
I sat
14 A
I rms
9 A
Inductance
0,12 µH
DCR
5,5 Ohm
Max Height
1 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Pobierz modele CAD