??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI03-02-R47M
Bill of material
SLPPI03-02-R47M
Part Number
SLPPI03-02-R47M
Description
High Power Inductor, 0.47uH, 18 Ohm, 6.5A, Surface Mount, Bulk
I sat
10 A
I rms
6,5 A
Inductance
0,47 µH
DCR
18 Ohm
Max Height
1,8 mm
Dimensions Max
3.4 * 3.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Pobierz modele CAD