??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-8-3-50T
Bill of material
SCS-8-3-50T
Part Number
SCS-8-3-50T
Description
SMD Current Transformer 1.40mH @ 100Khz\100mV, Sec. 0.65Ω Max, Pri. ref. 0.0039Ω
Product Type
Standard
Mounting
Surface Mount
Inductance
1400
DCR PRI
0,0039 mΩ
Turns Ratio PRI: SEC
50:1
Platform
SMT
Max Height
7,80 mm
Dimensions
11.0 X 13.0 X 7.8 mm
Packaging
Boxes
미리보기
3D
2D
CAD모델 다운로드