??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-4-6-70T-TR
Bill of material
SCS-4-6-70T-TR
Part Number
SCS-4-6-70T-TR
Description
SMD Current Transformer 0.652mH @ 100Khz\100mV, Sec. 5.04Ω Max, Pri. ref. 0.0015Ω, Pri. current 9A Max., Tape & Reel
Product Type
Standard
Mounting
Surface Mount
Inductance
652 uH
DCR PRI
0,0015 mOhm
Turns Ratio PRI: SEC
70:1
Platform
SMT
Max Height
2,80 mm
Dimensions
5.20 X 7.20 X 2.80 mm
Packaging
Tape & Reel
预览
3D
2D
下载CAD模型