??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-4-6-150T-TR
Bill of material
SCS-4-6-150T-TR
Part Number
SCS-4-6-150T-TR
Description
SMD Current Transformer 2.993mH @ 100Khz\100mV, Sec. 22.30Ω Max, Pri. ref. 0.0015Ω, Pri. current 9A Max., Tape & Reel
Product Type
Standard
Mounting
Surface Mount
Inductance
2993 uH
DCR PRI
0,0015 mOhm
Turns Ratio PRI: SEC
150:1
Platform
SMT
Max Height
2,80 mm
Dimensions
5.20 X 7.20 X 2.80 mm
Packaging
Tape & Reel
Previews
3D
2D
下載CAD模型