??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-4-4-60T
Bill of material
SCS-4-4-60T
Part Number
SCS-4-4-60T
Description
SMD Current Transformer 295µH @ 100Khz\100mV, Sec. 3.60Ω Max, Pri. ref. 0.003Ω, Pri. current 7A Max.
Product Type
Standard
Mounting
Surface Mount
Inductance
295
DCR PRI
0,003 mΩ
Turns Ratio PRI: SEC
60:1
Platform
SMT
Max Height
3,55 mm
Dimensions
4.70 X 3.65 X 3.55 mm
Packaging
Boxes
Anteprime
3D
2D
Download modelli CAD