??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-4-4-40T
Bill of material
SCS-4-4-40T
Part Number
SCS-4-4-40T
Description
SMD Current Transformer 132µH @ 100Khz\100mV, Sec. 1.60Ω Max, Pri. ref. 0.003Ω, Pri. current 7A Max.
Product Type
Standard
Mounting
Surface Mount
Inductance
132
DCR PRI
0,003 mΩ
Turns Ratio PRI: SEC
40:1
Platform
SMT
Max Height
3,55 mm
Dimensions
4.70 X 3.65 X 3.55 mm
Packaging
Boxes
미리보기
3D
2D
CAD모델 다운로드