??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SCS-4-4-150T-TR
Bill of material
SCS-4-4-150T-TR
Part Number
SCS-4-4-150T-TR
Description
SMD Current Transformer 1800µH @ 100Khz\100mV, Sec. 21.0Ω Max, Pri. ref. 0.003Ω, Pri. current 7A Max., Tape & Reel
Product Type
Standard
Mounting
Surface Mount
Inductance
1800 uH
DCR PRI
0,003 mOhm
Turns Ratio PRI: SEC
150:1
Platform
SMT
Max Height
3,55 mm
Dimensions
4.70 X 3.65 X 3.55 mm
Packaging
Tape & Reel
Voransichten
3D
2D
CAD-Modelle herunterladen