??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_56_420 - Signal Transformer
Bill of material
PC-56-420
Part Number
PC-56-420
Description
Low Power Miniature Transformer, 24VA Power, 115V Input, 56VCT Output Series
Power
24 VA
Output Series
56VCT
Output Parallel
28V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.75 lbs (0.34 kg)
Length
1.62 in. (41.1 mm)
Width
2.25 in. (57.2 mm)
Height
1.37 in. (34.8 mm)
Previews
3D
2D
下載CAD模型