??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_28_800 - Signal Transformer
Bill of material
PC-28-800
Part Number
PC-28-800
Description
Low Power Miniature Transformer, 24VA Power, 115V Input, 28VCT Output Series
Power
24 VA
Output Series
28VCT
Output Parallel
14V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.75 lbs (0.34 kg)
Length
1.62 in. (41.1 mm)
Width
2.25 in. (57.2 mm)
Height
1.37 in. (34.8 mm)
Previews
3D
2D
Сваляне на CAD модели