??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_28_160 - Signal Transformer
Bill of material
PC-28-160
Part Number
PC-28-160
Description
Low Power Miniature Transformer, 4.4VA Power, 115V Input, 28VCT Output Series
Power
4,4 VA
Output Series
28VCT
Output Parallel
14V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.31 lbs (0.14 kg)
Length
1.62 in. (41.1 mm)
Width
1.25 in. (31.8 mm)
Height
1.37 in. (34.8 mm)
プレビュー
3D
2D
ダウンロード(CADデータ)