??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_20_1200 - Signal Transformer
Bill of material
PC-20-1200
Part Number
PC-20-1200
Description
Low Power Miniature Transformer, 24VA Power, 115V Input, 20VCT Output Series
Power
24 VA
Output Series
20VCT
Output Parallel
10V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.75 lbs (0.34 kg)
Length
1.62 in. (41.1 mm)
Width
2.25 in. (57.2 mm)
Height
1.37 in. (34.8 mm)
Previews
3D
2D
CAD modeli indir