??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_12_350 - Signal Transformer
Bill of material
PC-12-350
Part Number
PC-12-350
Description
Low Power Miniature Transformer, 4.4VA Power, 115V Input, 12.6VCT Output Series
Power
4,4 VA
Output Series
12.6VCT
Output Parallel
6.3V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.31 lbs (0.14 kg)
Length
1.62 in. (41.1 mm)
Width
1.25 in. (31.8 mm)
Height
1.37 in. (34.8 mm)
미리보기
3D
2D
CAD모델 다운로드