??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
pc_12_2000 - Signal Transformer
Bill of material
PC-12-2000
Part Number
PC-12-2000
Description
Low Power Miniature Transformer, 24VA Power, 115V Input, 12.6VCT Output Series
Power
24 VA
Output Series
12.6VCT
Output Parallel
6.3V
Input
115V V
Mounting
Thru Hole Mount
Frequency
50500Hz Hz
Weight
0.75 lbs (0.34 kg)
Length
1.62 in. (41.1 mm)
Width
2.25 in. (57.2 mm)
Height
1.37 in. (34.8 mm)
プレビュー
3D
2D
ダウンロード(CADデータ)