??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_900_36 - Signal Transformer
Bill of material
MPI-900-36
Part Number
MPI-900-36
Description
International Multi-Purpose Transformer, 900VA Power, 36VCT Output Series, 18V Output Parallel
Power
900 VA
Output Series
36VCT
Output Parallel
18V
Input
100V/115V/200V/215V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
19.84 lbs (9 kg)
Length
5.25 in. (133.4 mm)
Width
5.5 in. (139.7 mm)
Height
4.63 in. (117.6 mm)
Предварительные просмотры
3D
2D
Загрузка CAD-моделей