您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MPI-900-12
Bel Fuse
Signal Transformer
MPI-900-12
Powered by
CAD模型選擇
{belfuse/signal_transformer/mpi_900_12/mpi_900_12.prj},{NB=MPI-900-12},{PN=MPI-900-12},{DESC=International Multi-Purpose Transformer, 900VA Power, 12VCT Output Series, 6V Output Parallel},{POWERVA=900},{OS=12VCT},{OP=6V},{INPUT=100V/115V/200V/215V/230V},{MOUNTING=Chassis Mount},{FREQUENCY=50/60Hz},{WEIGHT=19.84 lbs (9 kg)},{LENGTH=5.25 in. (133.4 mm)},{WIDTH=5.5 in. (139.7 mm)},{HEIGHT=4.63 in. (117.6 mm)},{SHA256=y4hcxkpM80zWlJhHFz3NblgJ0vO2V9V/Xw6HTZ20Y+8=},{INAME=00157__mpi2d9002d12}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_900_12 - Signal Transformer
Bill of material
MPI-900-12
Part Number
MPI-900-12
Description
International Multi-Purpose Transformer, 900VA Power, 12VCT Output Series, 6V Output Parallel
Power
900
VA
Output Series
12VCT
Output Parallel
6V
Input
100V/115V/200V/215V/230V
V
Mounting
Chassis Mount
Frequency
50/60Hz
Hz
Weight
19.84 lbs (9 kg)
Length
5.25 in. (133.4 mm)
Width
5.5 in. (139.7 mm)
Height
4.63 in. (117.6 mm)
Previews
3D
2D
下載CAD模型
生成CAD模型