??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
mpi_650_230 - Signal Transformer
Bill of material
MPI-650-230
Part Number
MPI-650-230
Description
International Multi-Purpose Transformer, 650VA Power, 230VCT Output Series, 115V Output Parallel
Power
650 VA
Output Series
230VCT
Output Parallel
115V
Input
100V/115V/200V/215V/230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
14.83 lbs (6.73 kg)
Length
5.25 in. (133.4 mm)
Width
4.7 in. (119.4 mm)
Height
4.63 in. (117.6 mm)
Anteprime
3D
2D
Download modelli CAD