??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m4l_1_4 - Signal Transformer
Bill of material
M4L-1-4
Part Number
M4L-1-4
Description
International Medical Transformer, 450VA Power, 105V/115V/125V Input, 115V Output
Power
450 VA
Input
105V/115V/125V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
11 lbs (4.99 kg)
Length
4.46 in. (113.3 mm)
Width
4.33 in. (110 mm)
Height
4.5 in. (114.3 mm)
Previews
3D
2D
下載CAD模型