??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
m4l_1_3 - Signal Transformer
Bill of material
M4L-1-3
Part Number
M4L-1-3
Description
International Medical Transformer, 300VA Power, 105V/115V/125V Input, 115V Output
Power
300 VA
Input
105V/115V/125V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
7 lbs (3.18 kg)
Length
4.2 in. (106.7 mm)
Width
4.08 in. (103.6 mm)
Height
3.75 in. (95.3 mm)
预览
3D
2D
下载CAD模型