??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_56_850 - Signal Transformer
Bill of material
LP-56-850
Part Number
LP-56-850
Description
Flat Head Low Profile Transformer, 48VA Power, 115V/230V Input, 56VCT Output Series, 28V Output Parallel
Power
48 VA
Output Series
56VCT
Output Parallel
28V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
1.31 lbs (0.59 kg)
Length
3.12 in. (79.2 mm)
Width
2.5 in. (63.5 mm)
Height
1.37 in. (34.8 mm)
미리보기
3D
2D
CAD모델 다운로드