??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_20_600 - Signal Transformer
Bill of material
LP-20-600
Part Number
LP-20-600
Description
Flat Head Low Profile Transformer, 12VA Power, 115V/230V Input, 20VCT Output Series, 10V Output Parallel
Power
12 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.69 lbs (0.31 kg)
Length
2.5 in. (63.5 mm)
Width
2 in. (50.8 mm)
Height
1.06 in. (26.9 mm)
미리보기
3D
2D
CAD모델 다운로드