??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_20_125 - Signal Transformer
Bill of material
LP-20-125
Part Number
LP-20-125
Description
Flat Head Low Profile Transformer, 2VA Power, 115V/230V Input, 20VCT Output Series, 10V Output Parallel
Power
2 VA
Output Series
20VCT
Output Parallel
10V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.31 lbs (0.14 kg)
Length
1.87 in. (47.5 mm)
Width
1.56 in. (39.6 mm)
Height
0.65 in. (16.5 mm)
プレビュー
3D
2D
ダウンロード(CADデータ)