??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lp_12_1900 - Signal Transformer
Bill of material
LP-12-1900
Part Number
LP-12-1900
Description
Flat Head Low Profile Transformer, 24VA Power, 115V/230V Input, 12.6VCT Output Series, 6.3V Output Parallel
Power
24 VA
Output Series
12.6VCT
Output Parallel
6.3V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
0.94 lbs (0.43 kg)
Length
2.87 in. (72.9 mm)
Width
2.25 in. (57.2 mm)
Height
1.25 in. (31.8 mm)
Previews
3D
2D
CAD modeli indir