??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_30_230 - Signal Transformer
Bill of material
IF-30-230
Part Number
IF-30-230
Description
International Low Profile Flat Head Transformer, 30VA Power, 115V/230V Input, 230VCT Output Series
Power
30 VA
Output Series
230VCT
Output Parallel
115V
Input
115V/230V V
Mounting
Thru Hole Mount
Frequency
50/60Hz Hz
Weight
1.23 lbs (0.56 kg)
Length
2.68 in. (68.1 mm)
Width
2.26 in. (57.4 mm)
Height
1.39 in. (35.3 mm)
Anteprime
3D
2D
Download modelli CAD