??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FCB-0805-700A
Bill of material
FCB-0805-700A
Part Number
FCB-0805-700A
Description
Ferrite Bead, 70 Ohm, 0805 1LN
I rms
0,5 A
Impedance
70 Ohm
DCR
0,15 Ohm
Max Height
0,9 mm
Dimensions Max
2.00 x 1.25 mm
Packaging
Bulk
Previews
3D
2D
下載CAD模型