??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
fcb_0603_152a
Bill of material
FCB-0603-152A
Part Number
FCB-0603-152A
Description
Ferrite Bead, 1500 Ohm, 0603 1LN
I rms
0,3 A
Impedance
1500 Ohm
DCR
0,6 Ohm
Max Height
0,8 mm
Dimensions Max
1.6 x 0.8 mm
Packaging
Bulk
Previews
3D
2D
Pobierz modele CAD