??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
FCB-0603-150A
Bill of material
FCB-0603-150A
Part Number
FCB-0603-150A
Description
Ferrite Bead, 15 Ohm, 0603 1LN
I rms
0,5 A
Impedance
15 Ohm
DCR
0,08 Ohm
Max Height
0,8 mm
Dimensions Max
1.6 x 0.8 mm
Packaging
Bulk
Voransichten
3D
2D
CAD-Modelle herunterladen