??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_322512_r33m
Bill of material
F1C1-322512-R33M
Part Number
F1C1-322512-R33M
Description
Shielded SMD High Power Inductor, 0.33 uH, 8.1A, 1LN, 3.20 x 2.50mm Footprint, 1.2mm Height Profile
Inductance
0.33 uH
Current
8.1 A
Saturation
9.5 A
DCR
14 Ohm
Test Frequency
1000 KHz
Max Height
1.2 mm
Dimensions Max
3.20 x 2.50 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
下載CAD模型