??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252012_r68m
Bill of material
F1C1-252012-R68M
Part Number
F1C1-252012-R68M
Description
Shielded SMD High Power Inductor, 0.68 uH, 5.5A, 1LN, 2.50 x 2.00mm Footprint, 1.2mm Height Profile
Inductance
0.68 uH
Current
5.5 A
Saturation
6 A
DCR
23 Ohm
Test Frequency
1000 KHz
Max Height
1.2 mm
Dimensions Max
2.50 x 2.00 x 1.2 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
CAD modeli indir