??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_252010_2r2m
Bill of material
F1C1-252010-2R2M
Part Number
F1C1-252010-2R2M
Description
Shielded SMD High Power Inductor, 2.2 uH, 2.1A, 1LN, 2.50 x 2.00mm Footprint, 1mm Height Profile
Inductance
2.2 uH
Current
2.1 A
Saturation
3 A
DCR
70 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
2.50 x 2.00 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Pobierz modele CAD