??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201610_2r2m
Bill of material
F1C1-201610-2R2M
Part Number
F1C1-201610-2R2M
Description
Shielded SMD High Power Inductor, 2.2u, 2.1A, 1LN, 2.00 x 1.60mm Footprint, 1mm Height Profile
Inductance
2.2 uH
Current
2.1 A
Saturation
2.8 A
DCR
130 Ohm
Test Frequency
1000 KHz
Max Height
1 mm
Dimensions Max
2.00 x 1.60 x 1 mm
Packaging
Tape & Reel
Shielding
Shielded
プレビュー
3D
2D
ダウンロード(CADデータ)