??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_201608_1r0m
Bill of material
F1C1-201608-1R0M
Part Number
F1C1-201608-1R0M
Description
Shielded SMD High Power Inductor, 1.0u, 3.3A, 1LN, 2.00 x 1.60mm Footprint, 0.8mm Height Profile
Inductance
1 uH
Current
3.3 A
Saturation
3.1 A
DCR
60 Ohm
Test Frequency
1000 KHz
Max Height
0.8 mm
Dimensions Max
2.00 x 1.60 x 0.8 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
Descarga de modelos CAD