??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1c1_141208_r24m
Bill of material
F1C1-141208-R24M
Part Number
F1C1-141208-R24M
Description
Shielded SMD High Power Inductor, 0.24uH, 3.7A, 1LN, 1.4 x 1.2mm Footprint, 0.8mm Height Profile
Inductance
0.24 uH
Current
3.7 A
Saturation
5.7 A
DCR
27 Ohm
Test Frequency
1000 KHz
Max Height
0.8 mm
Dimensions Max
1.4 x 1.2 x 0.8 mm
Packaging
Tape & Reel
Shielding
Shielded
Previews
3D
2D
CAD modeli indir