??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464615_6r8m
Bill of material
F1B1-464615-6R8M
Part Number
F1B1-464615-6R8M
Description
Unshielded SMT Power Inductor, 6.8uH, 1.3A, 222 Ohm, 4.6 x 4.6 x 1.5mm
Inductance
6,8 uH
Current
1,3 A
Saturation
1,7 A
DCR
222 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Pobierz modele CAD