??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464615_390m
Bill of material
F1B1-464615-390M
Part Number
F1B1-464615-390M
Description
Unshielded SMT Power Inductor, 39uH, 0.4A, 1380 Ohm, 4.6 x 4.6 x 1.5mm
Inductance
39 uH
Current
0,4 A
Saturation
0,7 A
DCR
1380 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
プレビュー
3D
2D
ダウンロード(CADデータ)