??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464615_270m
Bill of material
F1B1-464615-270M
Part Number
F1B1-464615-270M
Description
Unshielded SMT Power Inductor, 27uH, 0.55A, 912 Ohm, 4.6 x 4.6 x 1.5mm
Inductance
27 uH
Current
0,55 A
Saturation
0,85 A
DCR
912 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
下載CAD模型