??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_464615_120m
Bill of material
F1B1-464615-120M
Part Number
F1B1-464615-120M
Description
Unshielded SMT Power Inductor, 12uH, 0.95A, 396 Ohm, 4.6 x 4.6 x 1.5mm
Inductance
12 uH
Current
0,95 A
Saturation
1,3 A
DCR
396 Ohm
Test Frequence (KHz)
100
Max Height
1,5 mm
Shielding
Unshielded
Dimensions Max
4.6 x 4.6 x 1.5 mm
Packaging
Bulk
Previews
3D
2D
Descarga de modelos CAD