??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
f1b1_383818_5r6m
Bill of material
F1B1-383818-5R6M
Part Number
F1B1-383818-5R6M
Description
Unshielded SMT Power Inductor, 5.6uH, 1.27A, 178 Ohm, 3.8 x 3.8 x 1.8mm
Inductance
5,6 uH
Current
1,27 A
Saturation
1,6 A
DCR
178 Ohm
Test Frequence (KHz)
100
Max Height
1,8 mm
Shielding
Unshielded
Dimensions Max
3.8 x 3.8 x 1.8 mm
Packaging
Bulk
Previews
3D
2D
Download CAD models